IESNA:LM-63-2002
[TEST]P947503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18175
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3648.5 3650.4 3642.7 3626.3 3531.2 3432.1 3415.8 3494.6 3677.3 3920.5
4214.7 4553.1 4909.8 5170.3 5370.3 5568.3 5749.1 5857.7 5895.2 5854.8
5651 5284.7 4816.5 4074.4 2991.8 1742 1352.7 1237.3 1099.8 896
688.4 534.5 400.9 250.9 143.2 57.7 0
3648.5 3633.1 3625.4 3614.8 3522.5 3421.6 3407.2 3478.3 3654.2 3905.1
4191.6 4518.5 4875.2 5144.4 5336.7 5538.5 5717.4 5832.7 5886.6 5838.5
5619.3 5260.7 4784.8 4010.9 2897.6 1687.2 1337.3 1225.8 1086.4 880.6
679.7 527.8 381.7 241.3 139.4 55.8 0
3648.5 3643.7 3639.8 3629.2 3556.2 3459.1 3428.3 3486.9 3640.8 3876.3
4155.1 4468.5 4822.3 5133.8 5349.1 5549.1 5759.7 5902.9 5992.3 5984.6
5836.6 5507.8 5056.9 4355.1 3319.7 1963.1 1361.3 1236.3 1121 961.4
775.8 576.8 426.9 278.8 151.9 69.2 0
3648.5 3639.8 3635 3643.7 3593.7 3510 3472.5 3502.3 3610 3798.4
4049.4 4329.1 4653.1 5003.1 5282.8 5504.9 5718.3 5903.9 6014.4 6066.3
6008.7 5806.8 5447.2 4816.5 3866.7 2473.6 1400.7 1162.3 1057.5 932.5
799.9 664.3 514.3 343.2 196.1 87.5 0
3648.5 3644.6 3647.5 3666.7 3657.1 3612.9 3558.1 3552.3 3601.4 3713.8
3886.9 4109.9 4377.2 4684.8 5020.4 5330.9 5572.2 5781.8 5967.3 6103.8
6142.3 6057.7 5847.1 5503.9 4832.9 3642.7 2027.6 1028.7 809.5 681.6
555.7 448 349 246.1 133.6 49 0
3648.5 3650.4 3661 3686.9 3711.9 3711.9 3686 3661.9 3665.8 3712.9
3806.1 3952.3 4149.3 4382 4642.5 4973.2 5325.1 5622.2 5794.3 5875
5927.9 5953.9 5945.2 5934.6 5831.8 5226.1 3912.8 2179.5 991.2 636.4
500.9 388.4 283.6 195.2 112.5 41.3 0
3648.5 3652.3 3672.5 3703.3 3747.5 3786.9 3813.8 3835 3833 3869.6
3931.1 4025.3 4156.1 4306 4489.7 4713.7 4968.4 5248.2 5500.1 5708.7
5919.3 6155.8 6392.3 6638.4 6943.1 7114.3 6586.5 5210.7 3366.8 1691.1
811.4 499 338.4 220.2 125.9 44.2 0
3648.5 3655.2 3683.1 3727.3 3775.4 3823.4 3881.1 3946.5 4025.3 4126.3
4255.1 4403.1 4562.7 4739.6 4950.2 5207.8 5499.1 5820.2 6170.2 6549
6986.4 7464.2 7998.7 8530.4 9126.4 9819.6 10495.4 10666.6 10045.5 8569.8
6370.1 4040.7 2356.4 1301.7 574.9 138.4 0
3648.5 3664.8 3698.5 3749.4 3799.4 3844.6 3899.4 3974.4 4061.9 4194.5
4369.5 4570.4 4808.9 5103 5460.7 5903.9 6417.2 7011.4 7651.7 8305.4
9048.6 9754.2 10586.8 11432.8 12448 13445.9 14715 16074.4 17155.9 17042.5
14997.6 11302 7144.1 2863 523 115.4 0
3648.5 3663.8 3705.2 3753.2 3803.2 3857.1 3913.8 3989.8 4081.1 4212.8
4374.3 4568.5 4798.3 5093.4 5459.7 5925 6457.6 7101.8 7813.2 8541.9
9307.2 10088.8 10926.1 11839.5 12814.3 13830.5 14984.2 16237.8 17462.6 17678.9
15638.9 11414.5 6475.9 1686.3 359.6 106.7 0
3648.5 3662.9 3695.6 3760 3812.9 3871.5 3919.6 3989.8 4085.9 4201.3
4340.7 4499.3 4680 4928.1 5254 5648.1 6125 6711.4 7379.6 8108.3
8840.9 9591.7 10367.6 11195.3 12099 12987.4 13913.2 14723.6 15339.9 14898.6
12840.3 8848.6 3851.3 743.2 224 74 0
3648.5 3659 3703.3 3759 3810 3860.9 3909 3964.8 4042.6 4126.3
4225.3 4321.4 4417.6 4547.4 4737.7 4989.6 5292.4 5699.1 6177.9 6720.1
7310.4 7920.9 8520.8 9130.3 9763.8 10357 10952.1 11491.4 11605.8 10600.2
8547.7 5873.1 2506.3 499 150 41.3 0
3648.5 3659 3695.6 3737.9 3780.2 3806.1 3832.1 3854.2 3874.4 3898.4
3906.1 3880.2 3831.1 3779.2 3742.7 3740.8 3792.7 3940.7 4181.1 4483.9
4842.5 5237.6 5635.6 6031.7 6416.3 6736.4 6926.8 7033.5 6762.4 5688.5
4171.5 2579.4 1028.7 292.3 107.7 26.9 0
3648.5 3645.6 3654.2 3666.7 3659 3608.1 3529.2 3411 3255.3 3049.5
2791.9 2491.9 2193.9 1944.9 1746.8 1583.4 1457.5 1376.7 1335.4 1325.8
1351.7 1403.6 1453.6 1502.6 1525.7 1488.2 1372.9 1189.2 908.5 645.1
469.2 340.3 248 174 104.8 27.9 0
3648.5 3624.4 3594.6 3536 3430.2 3254.3 3018.8 2719.8 2385.2 2081.4
1832.4 1616.1 1416.1 1268.1 1187.3 1149.8 1123.9 1092.1 1058.5 1026.8
989.3 938.3 878.7 825.8 774.9 723.9 673.9 620.1 556.6 484.5
410.5 338.4 261.5 179.8 98.1 22.1 0
3648.5 3600.4 3512.9 3364.8 3134.1 2806.3 2446.7 2104.5 1852.6 1638.2
1455.5 1352.7 1293.1 1241.1 1187.3 1142.1 1118.1 1109.4 1093.1 1056.6
1003.7 950.8 897 845.1 788.3 732.6 675.9 615.3 556.6 492.2
424 348 261.5 169.2 86.5 18.3 0
3648.5 3585 3437.9 3196.6 2842.8 2411.2 2045.8 1793 1591.1 1465.2
1405.5 1350.7 1293.1 1231.5 1174.8 1140.2 1129.6 1123.9 1110.4 1067.1
967.2 910.4 859.5 810.4 765.3 723 671 613.4 551.8 482.6
407.6 326.9 242.3 163.4 87.5 24 0
3648.5 3560 3355.2 3021.6 2564 2114.1 1826.6 1614.2 1498.8 1448.8
1386.3 1325.8 1284.4 1240.2 1179.6 1141.2 1123.9 1100.8 998.9 955.6
941.2 935.4 919.1 893.1 853.7 801.8 728.7 660.5 585.5 510.5
433.6 356.7 276.9 196.1 115.4 39.4 0
3648.5 3553.3 3303.3 2889 2368.9 1962.2 1705.5 1541.1 1492.1 1435.3
1366.1 1319 1289.2 1249.8 1177.7 1128.7 1090.2 984.5 947.9 932.5
920 917.2 905.6 874.9 822 759.5 692.2 619.1 543.2 474.9
408.6 343.2 280.7 217.3 218.2 165.4 0
3648.5 3527.3 3230.3 2762.1 2220.8 1870.9 1632.4 1526.7 1491.1 1426.7
1360.4 1318.1 1293.1 1253.6 1169 1095 997.9 922 897.9 875.8
861.4 852.7 813.3 769.1 719.1 669.1 610.5 553.8 491.3 427.8
368.2 306.7 249 300 269.2 90.4 0
3648.5 3519.6 3204.3 2716.9 2160.2 1797.8 1584.4 1520.9 1488.2 1425.7
1360.4 1320.9 1302.7 1266.1 1163.3 1054.6 927.7 874.9 841.2 814.3
800.8 771 721 674.9 627.8 574.9 528.8 482.6 433.6 389.4
367.2 290.3 241.3 333.6 153.8 38.5 0
3648.5 3532.1 3223.5 2722.6 2173.7 1821.8 1593 1524.8 1497.8 1436.3
1366.1 1328.6 1309.4 1276.7 1176.7 1055.6 925.8 872.9 837.4 809.5
794.1 765.3 716.2 673 624.9 573.9 523 476.8 431.7 377.8
330.7 272.1 241.3 334.6 132.7 32.7 0
